Base housing
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Order No.: 1901560000
Type: HDC 24B SLU 1M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1901480000
Type: HDC 24B SDLU 1M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1904480000
Type: HDC 64D SLU 1M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, high, Size of cable entries: M 25
 
Order No.: 1904430000
Type: HDC 64D SDLU 1M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25
 
Order No.: 1787880000
Type: HDC 24B SLU 2M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1787900000
Type: HDC 24B SDLU 2M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
 
Order No.: 1786910000
Type: HDC 64D SLU 2M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, high, Size of cable entries: M 25
 
Order No.: 1786950000
Type: HDC 64D SDLU 2M25G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25
 
Order No.: 1904490000
Type: HDC 64D SLU 1M32G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, high, Size of cable entries: M 32
 
Order No.: 1904440000
Type: HDC 64D SDLU 1M32G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, high, with cover, Size of cable entries: M 32
 
Order No.: 1786900000
Type: HDC 64D SLU 2M32G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, high, Size of cable entries: M 32
 
Order No.: 1786940000
Type: HDC 64D SDLU 2M32G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, high, with cover, Size of cable entries: M 32
 
Order No.: 1662720000
Type: HDC 24B SLU 2PG21G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: PG 21
 
Order No.: 1214500000
Type: HDC 24B SDLU 2PG21G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 21
 
Order No.: 1663040000
Type: HDC 64D SDLU 2PG29G
Version:
HDC enclosures, Size: 8, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, high, with cover, Size of cable entries: PG 29