Catalogue status: Aug 11, 2017
Hood, Cable Entry sideways
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Order No.: 1788100000
Type: HDC 06B TSLU 1M20G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 20
 
Order No.: 1788090000
Type: HDC 06B TSLU 1M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1787480000
Type: HDC 16D TSLU 1M25G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 25
 
Order No.: 1787470000
Type: HDC 16D TSLU 1M32G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
 
Order No.: 1670530000
Type: HDC 06B TSLU 1PG13G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 13.5
 
Order No.: 1652520000
Type: HDC 06B TSLU 1PG16G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
 
Order No.: 1652560000
Type: HDC 16D TSLU 1PG21G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 21
 
Order No.: 1652580000
Type: HDC 16D TSLU 1PG29G
Version:
HDC enclosures, Size: 3, Protection degree: IP65, Cable entry from side, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 29
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
???Procat.Catalog.GroupFilter.ResetConfirm???