Catalogue status: Sep 8, 2017
Coupling hood
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Type: HDC 40D KBU 1M25G
Order No.: 1787200000
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: M 25
 
Type: HDC 40D KBU 1M32G
Order No.: 1787190000
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: M 32
 
Type: HDC 16B KBU 1PG21G
Order No.: 1657270000
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21
 
Type: HDC 40D KBU 1PG21G
Order No.: 1657310000
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: PG 21
 
Type: HDC 40D KBU 1PG29G
Order No.: 1967670000
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29