Hood, Cable Entry at top
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Order No.: 1788230000
Type: HDC 16B TOLU 1M25G
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 25
 
Order No.: 1804630000
Type: HDC 16B TOLU 1M32G
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: M 32
 
Order No.: 1787100000
Type: HDC 40D TOLU 1M32G
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: M 32
 
Order No.: 1657960000
Type: HDC 16B TOLU 1PG21G
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 21
 
Order No.: 1658020000
Type: HDC 40D TOLU 1PG29G
Version:
HDC enclosures, Size: 6, Protection degree: IP65, Cable entry from top, Plug housing, End-locking clamp, lower side, high, Size of cable entries: PG 29