With Klippon® Connect, you benefit from productivity gains throughout the entire
panel building process. These include time-saving planning and project planning,
faultless wiring and faster marking operations, for example.
PCB terminals, PCB plug-in connectors and feed-through terminals for industrial applications with the focus on signal processing and power electronics.
OMNIMATE Signal: The wide product range for compact connection systems with up to 72 poles consists of PCB terminals and plug-in connectors in all common pitches. It has been optimised for application-oriented design, efficient production and reliable operation, e.g. by efficient processing in SMT processes, or time and space saving installations.
OMNIMATE Power: PCB terminals, plug-in connectors and feed-through terminals for high currents up to 232 A and voltages up to 1000 V (IEC) or 230 A at 600 V (UL). Standard-compliant and application-oriented connections provide you with simple device approvals and the best application reliability.
More than just contacts - our worldwide design-in support links products and services for the best results. So that you are better connected!
Currently, heavy-duty connectors are used wherever there is a need for a secure, simple and time-saving assembly of machinery and facilities. The connector housings are made of die-cast aluminium and offer excellent protection against dirt, moisture and mechanical stress. Special modular connectors make it possible to integrate signals, power supply and data connections into a single connector. With the RockStar® heavy-duty connectors, Weidmüller offers a product line with many patented innovations that is oriented towards the future. The RockStar® product line defines new standards with the comprehensive depth and width of its features. What other suppliers offer only as a custom configuration, Weidmüller supplies in its standard product line. As a result, selecting the proper connector is now easier than ever. You save both time and money. And your work flow is optimised. Thus you can strengthen your position on the market and leverage your competitive advantage
The Electronics Department develops and markets electronic components for industrial automation, process automation and energy production. These components are used both inside and outside of the electrical cabinet. The focus of the electronics sector is on processing digital and analogue signals. These signals can be converted, standardised, protected and prepared for communication. For these purposes, we offer signal converters and input/output devices for Fieldbus communications based on Industrial Ethernet and Fieldbus. Product solutions are also available for the following fields: surge protection, protecting and amplifying digital signals, supplying devices inside and outside of the electrical cabinet, Ethernet data communication and for pre-assembled system cables. All of these products feature a mechanically convenient installation process, an optimised handling of electrical connections and safe wire connections. The products themselves are well suited for harsh industrial applications. They are suitable for use in a large range of operating temperatures and feature excellent resistance against electromagnetic interference. With this portfolio, the Electronics Department features products which cover the full industrial applications spectrum for the transferring and conditioning of power, signals and data.
Ideally packed for industrial electronics to install in electrical cabinets, offering a future-safe platform for the application areas of control, signal conversion and machine safety.
Choose your ideal frame for shape and function:
Component housings like the modular CH20M system with an individual design, efficient SMT processing and innovative operation - scalable from 6 to 67 mm and up to 72 connections, with screw- and spring-connection technology
Small housings in 6 mm disc format with up to 6 connections and simple power distribution using cross-connectors
Profile assembly housings for special designs and small batches with 6 widths in variable or modular design
Our service: Design your own individual tailor-made housing from the standard range and adjust your CH20M electronics housing simply using the product configurator.
The Klippon® brand has long stood for competence and quality in housings, particularly when customer solutions for standard industrial applications and applications in explosive risk zones are concerned.
Weidmüller meets these requirements with its range of steel sheet enclosures in the new Klippon® TB series, available in Multi-Hinge (MH) and Quarter-Lock (QL) versions, the Klippon® STB series and the aluminium enclosures of the Klippon® K series.
The portfolio is rounded off with the polyester enclosures of the Klippon® POK series and the polycarbonate enclosures.
Irrespective of which application users are planning, Weidmüller offers numerous precisely fitting housing solutions and individual services: turnkey enclosures with customer-specific configurations such as terminal rails, drilled holes, cable glands, cutouts, special coatings and much more besides.
Weidmüller offers a comprehensive range of products for marking devices, conductors and connectors.
The marking systems import data from your existing CAE software for fast and permanent printing. The MultiCard concept from Weidmüller has now become established as a worldwide standard. High-quality, trendsetting marking systems are available for both Weidmüller products and competing products. These range from laser, thermal transfer and ink-jet printers for diverse applications up to plotters and ensure clear and permanent labelling. On request, Weidmüller also supplies ready-printed markers.
An extensive range of materials, e.g. labels, shrink sleeves, cable ties, junction box terminals with the tried-and-tested tension clamp connections as well as lighting terminals for effective wiring is also available.
Weidmüller is now one of the industry's leading international providers of connectors. An important mainstay in this product family are the circular connectors, which Weidmüller groups under the product name SAI. In the development of SAI products, Weidmüller engineers have always concentrated on achieving rational, cost-effective installation concepts, and – in cooperation with major users – have supplied the markets with well-conceived products which set standards in terms of functionality and quality across the globe. The best examples are the new power distributors with S and T coded M12. These modules are characterised by particularly high currents and voltages. This enables them to also be used, for example, with three-phase motors.
Weidmüller u-remote – our innovative remote I/O concept with IP 20 which focuses purely on user benefits: tailored planning, faster installation, safer start-up, no more downtime. For considerably improved performance and greater productivity.
Reduce the size of your cabinets with u-remote, thanks to the narrowest modular design on the market and the need for fewer power-feed modules. Our u-remote technology also offers tool-free assembly, while the modular "sandwich" design and integrated web server speed up installation, both in the cabinet and machine. Status LEDs on the channel and each u-remote module enable reliable diagnosis and rapid service.
This and many other amazing ideas boost the availability of your machines and systems. And ensure smooth processes too. From planning to operation.
u-remote stands for "More Performance". Simplified
Precision tools from Weidmüller are in use worldwide. Weidmüller takes this responsibility seriously and offers comprehensive services. Tools should still function perfectly even after many years of constant use. Weidmüller therefore offers its customers the "Tool Certification" service. This technical testing routine allows Weidmüller to guarantee the proper functioning and quality of its tools.
Weidmüller Industrial Ethernet components are the perfect link the data communication between Ethernet enabled devices in industrial automation. By supporting various topologies and protocols, they can be used in many industrial applications. As a complete provider of industrial network infrastructure for machine and equipment manufacture, we offer a wide range of switch products to suit the individual needs of our customers. In particular, Gigabit Switches (unmanaged and managed) and media converters, Power-over-Ethernet switches, WLAN modules and serial/Ethernet converters to meet the highest requirements and provide a reliable and flexible Ethernet communication. An extensive passive product portfolio consisting of RJ 45 and fibre optic connectors and cables make Weidmüller your partner for industrial Ethernet solutions.
Industrial Ethernet connection technology by Weidmüller offers the optimal solution for the infrastructure of your machine, system or factory. All connection technology is available from one source.
The benefits for you:
IEC-standardised connectors, in the variants 1, 4, 5 , 6 and 14
Cat. 6 throughoutA withSTEADYTEC® technolgy
pre-assembled cables and cables sold by the metre
Copper and fibre-optic cables
in IP20 and IP67
all relevant industrial connections: RJ45, M12, SC, ...
Contactless and maintenance-free energy transmission up to 240 W – FreeCon Contactless offers top performance with the smallest dimensions and maximum efficiency.
The Application-Specific Solutions division develops innovative solutions that are exactly tailored to meet user requirements:
These solutions are based on our standard products and key competencies. The products are designed in close cooperation with our customers: they include customer-specific assemblies, products and solutions based on market and application requirements, and customised product innovations.
The department is increasingly focused on the renewable energy, transportation and process industries. Weidmüller uses the emerging requirements in these fields as a basis for designing innovative products and solutions.