Catalogue status: Apr 24, 2017
Base housing
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.

Icon
 

Products:

Order No.: 1968350000
Type: HDC 24D SZO 2PG21G
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Base enclosure, Central locking at hoods, high, Size of cable entries: PG 21