Base housing
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Order No.: 1904190000
Type: HDC 48B SLU 1M32G
Version:
HDC enclosures, Size: 12, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: M 32
 
Order No.: 1904150000
Type: HDC 48B SDLU 1M32G
Version:
HDC enclosures, Size: 12, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 32
 
Order No.: 1788370000
Type: HDC 48B SLU 2M32G
Version:
HDC enclosures, Size: 12, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: M 32
 
Order No.: 1788390000
Type: HDC 48B SDLU 2M32G
Version:
HDC enclosures, Size: 12, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 32
 
Order No.: 1788360000
Type: HDC 48B SLU 2M40G
Version:
HDC enclosures, Size: 12, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: M 40
 
Order No.: 1983500000
Type: HDC 48B SDLU 2M40G
Version:
HDC enclosures, Size: 12, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 40
 
Order No.: 1651100000
Type: HDC 48B SLU 1PG29G
Version:
HDC enclosures, Size: 12, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, Size of cable entries: PG 29
 
Order No.: 1799810000
Type: HDC 48B SDLU 1PG29G
Version:
HDC enclosures, Size: 12, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 29
 
Order No.: 1667560000
Type: HDC 48B SDLU 2PG29G
Version:
HDC enclosures, Size: 12, Protection degree: IP65, Base enclosure, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 29