Catalogue status: Feb 24, 2017
Bulkhead housing
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Order No.: 1206100000
Type: HDC 10B ALU
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Bulkhead enclosure, End-locking clamp, lower side, Standard
 
Order No.: 1206500000
Type: HDC 10B ADLU
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Bulkhead enclosure, End-locking clamp, lower side, Standard, with cover