Catalogue status: Aug 11, 2017
Cover
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.


Products:

Order No.: 1665250000
Type: HDC 10B DMDQ 4BO
Version:
HDC enclosures, Size: 4, Protection degree: IP65, Cover for upper part of housing, Side-locking clamp on upper side, Standard
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
???Procat.Catalog.GroupFilter.ResetConfirm???