Catalogue status: Nov 3, 2017
Size 4

The HVE-series high-voltage inserts are equipped with two lagging contacts.


The wire connection level is designed as a crimp contact. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.

Number of poles: 5
Rated current: 24 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection


Products:

Order No.: 1967230000
Type: HDC HVE 3+2 MT CtH
Version:
HDC insert, Male, 830 V, 20 A, No. of poles: 5, Tension clamp connection, Size: 4
 
Order No.: 1967220000
Type: HDC HVE 3+2 FT CtH
Version:
HDC insert, Female, 830 V, 20 A, No. of poles: 5, Tension clamp connection, Size: 4