Catalogue status: Nov 3, 2017
Size 4

The HVE-series high-voltage inserts are equipped with two lagging contacts.


The wire connection level is designed as a screw element. All screw connections are equipped with a wire protection spring.

Number of poles: 5 - 12
Rated current: 24 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Screw connection


Products:

Type: HDC HVE 3+2 MS
Order No.: 1651310000
Version:
HDC insert, Male, 830 V, 20 A, No. of poles: 5, Screw connection, Size: 4
 
Type: HDC HVE 3+2 FS
Order No.: 1651320000
Version:
HDC insert, Female, 830 V, 20 A, No. of poles: 5, Screw connection, Size: 4