Screw connection
TERMSERIES relay module, complete modules consisting of
a relay and a base with AC/DC/UC coils,
available in different versions:
  • With screw and tension-clamp connection
  • Optionally with multiple-voltage input: 24...230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Order No.: 1479780000
Type: TRS 24VDC 1NO HC
Rated control voltage: 24 V DC ±20 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Screw connection
 
Order No.: 1479790000
Type: TRS 24-230VUC 1NO HC
Rated control voltage: 24…230 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 NO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, Screw connection