Catalogue status: Jun 16, 2017
Size 8
For the crimp connection, the wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.

Number of poles: 24
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection


Products:

Type: HDC HE 24 FC
Order No.: 1211600000
Version:
HDC insert, Female, 500 V, 16 A, No. of poles: 24, Crimp connection, Size: 8
 
Type: HDC HE 24 MC
Order No.: 1211500000
Version:
HDC insert, Male, 500 V, 16 A, No. of poles: 24, Crimp connection, Size: 8