Catalogue status: Feb 24, 2017
Size 6

The HEE series features high-density contacts and is designed based on the established HE inserts.


The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.

Number of poles: 32
Rated current: 16 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection


Products:

Order No.: 1826790000
Type: HDC HEE 32 MC
Version:
HDC insert, Male, 500 V, 16 A, No. of poles: 32, Crimp connection, Size: 6
 
Order No.: 1826800000
Type: HDC HEE 32 FC
Version:
HDC insert, Female, 500 V, 16 A, No. of poles: 32, Crimp connection, Size: 6