Tension clamp connection
TERMSERIES relay module, complete modules consisting of
a relay and a base with AC/DC/UC coils,
available in different versions:
  • With screw and tension-clamp connection
  • Optionally with multiple-voltage input: 24...230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Order No.: 1479800000
Type: TRZ 5VDC 1CO 16A
Rated control voltage: 5 V DC ±20 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 16 A, Tension clamp connection
 
Order No.: 1479820000
Type: TRZ 12VDC 1CO 16A
Rated control voltage: 12 V DC ±20 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 16 A, Tension clamp connection
 
Order No.: 1479840000
Type: TRZ 24VDC 1CO 16A
Rated control voltage: 24 V DC ±20 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension clamp connection
 
Order No.: 1479850000
Type: TRZ 24VUC 1CO 16A
Rated control voltage: 24 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 16 A, Tension clamp connection
 
Order No.: 1479870000
Type: TRZ 48VUC 1CO 16A
Rated control voltage: 48 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 16 A, Tension clamp connection
 
Order No.: 1479880000
Type: TRZ 60VUC 1CO 16A
Rated control voltage: 60 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 16 A, Tension clamp connection
 
Order No.: 1479890000
Type: TRZ 120VUC 1CO 16A
Rated control voltage: 120 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 16 A, Tension clamp connection
 
Order No.: 1479900000
Type: TRZ 230VUC 1CO 16A
Rated control voltage: 230 V UC ±5 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 16 A, Tension clamp connection
 
Order No.: 1479910000
Type: TRZ 120VAC RC 1CO 16A
Rated control voltage: 120 V AC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 16 A, Tension clamp connection
 
Order No.: 1479920000
Type: TRZ 230VAC RC 1CO 16A
Rated control voltage: 230 V AC ±5 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 16 A, Tension clamp connection
 
Order No.: 1479930000
Type: TRZ 24-230VUC 1CO 16A
Rated control voltage: 24…230 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 1 CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, Tension clamp connection