Catalogue status: Apr 25, 2017
Size 4
The HD range features a high density of contacts. It is thus optimally suited for signal processing.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.

Number of poles: 24
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection


Products:

Order No.: 1650870000
Type: HDC HD 24 MC
Delivery status:
This article will no longer be available in the future.
Version:
HDC insert, Male, 250 V, 10 A, No. of poles: 24, Crimp connection, Size: 4
 
Order No.: 1650890000
Type: HDC HD 24 FC
Delivery status:
This article will no longer be available in the future.
Version:
HDC insert, Female, 250 V, 10 A, No. of poles: 24, Crimp connection, Size: 4