English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 24, 2017
ACT20M series

Configurable ACT20M AI-AO U/I DC converter/supply isolator and ACT20M-AI-2AO signal multiplier: with 6.1 mm width and external power supply for transmitting and isolating analogue DC current and voltage signals.

The universal input and output parameters can be configured as required using the DIP switches. The input/output channel(s) and power supply have 2.5 kV of electrical isolation.

The universal ACT20M-AI-AO-S supply isolator can feed power directly from the input loop signal to passive sensors. ACT20M-AI-2AO-S with 4-way isolation is designed as a signal splitter. The input signal is doubled on the output side. It can be transmitted simultaneously to a controller and an external display.

High precision of < 0.05% of measurement range, wide temperature range of -25°C (0°C)...+70°C and inter- national approvals (cULus, ATEX Zone2, FM Div2, GL, DNV) mean the device can be used in many applications around the world.

The power supply can be easily and quickly installed using the CH20M DIN rail bus. The power can be supplied using any ACT20M module (up to 20 devices) or a separate ACT20 supply module (up to 200 devices).




Products:

Order No.: 1176020000
Type: ACT20M-AI-2AO-S
Version:
Signal duplicator/isolator, Signal distributor, Configurable, with sensor supply, 3-way isolator, 24 V DC ± 30 %
 
Order No.: 1176010000
Type: ACT20M-AI-AO-E-S
Version:
Signal converter/insulator, Configurable, without sensor supply, 3-way isolator, 24 V DC ± 30 %
 
Order No.: 1176000000
Type: ACT20M-AI-AO-S
Version:
Signal converter/insulator, Configurable, with sensor supply, 3-way isolator, 24 V DC ± 30 %