Catalogue status: Sep 8, 2017
Tension clamp connection

The HVE-series high-voltage inserts are equipped with two lagging contacts.


The wire connection level is designed as a crimp contact. Thus practically no servicing is required. In addition, a secure and permanent connection is established which is resistant to vibrations.

Number of poles: 5 - 12
Rated current: 23 A
Rated voltage: 830 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Tension clamp connection