Wave series

The configurable WTS4/WTZ4 PT100 temperature signal converter with external power supply in
12.5 mm width, for recording and transforming PT100 sensors in standardised DC current
and voltage signals.

2-, 3- and 4-wire PT100 sensors can be connected on the input side. The temperature ranges can be selected using DIP switches.
The input and output circuits are not electrically isolated from each other.
The output is used for the 24 VDC power supply.

The WTS4/WT/4 Thermo comes with either a screw or tension-clamp wire connection.
The 24 VDC supply voltage can be bridged using pluggable ZQV 2,5N jumpers on the module side.




Products:

Order No.: 8432220000
Type: WTZ4 PT100/2 C 0/4-20mA
Version:
RTD transformer, Tension clamp connection
 
Order No.: 8432190000
Type: WTZ4 PT100/2 V 0-10V
Version:
RTD transformer, Tension clamp connection
 
Order No.: 8432160000
Type: WTZ4 PT100/3 C 0/4-20mA
Version:
RTD transformer, Tension clamp connection
 
Order No.: 8432130000
Type: WTZ4 PT100/3 V 0-10V
Version:
RTD transformer, Tension clamp connection
 
Order No.: 8432280000
Type: WTZ4 PT100/4 C 0/4-20mA
Version:
RTD transformer, Tension clamp connection
 
Order No.: 8432250000
Type: WTZ4 PT100/4 V 0-10V
Version:
RTD transformer, Tension clamp connection