English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jun 16, 2017
Current loops without signal contact also for EX ia applications
Analogue signal / CL (current loop) protection includes the following signals:
  • Signals from current loops (analogue measurements of transmitters over long distances) 4-20 mA, 0-20 mA, etc.
  • Two-wire, three-wire and four-wire, without a common reference potential
  • for example: fill-level measurement signals from voltage transmitters (analogue measurements of transmitters over short distances) 0-10 V, PT 100 etc.; for example: temperature measurements
  • Pluggable arrester, with no-interrupt and impedance-neutral plug-in and pull-out
  • Can be tested with the V-TEST testing device
  • Space-saving design for 2 analogue signals
  • Version with floating-earth PE connection used to avoid differences in voltage potential
  • Can be used in compliance with the IEC 62305 (D1, C1, C2 and C3) installation standard
  • Integrated PE foot, safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to PE
  • Quick identification in the electrical cabinet with coloured labelling of the voltage levels
  • Coding element for the different voltage levels provides safety



Products:

Type: VSPC 1CL 12VDC
Order No.: 8924450000
Version:
Surge voltage arrester, 12 V, 450 mA, IEC 61643-21
 
Type: VSPC 1CL 12VDC EX
Order No.: 8953590000
Version:
Surge voltage arrester, 12 V, 350 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 1CL 24VAC
Order No.: 8924500000
Version:
Surge voltage arrester, 24 V, 34 V, 450 mA, IEC 61643-21
 
Type: VSPC 1CL 24VDC
Order No.: 8924480000
Version:
Surge voltage arrester, 24 V, 450 mA, IEC 61643-21
 
Type: VSPC 1CL 24VDC EX
Order No.: 8953600000
Version:
Surge voltage arrester, 24 V, 350 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 1CL 48VAC
Order No.: 8924520000
Version:
Surge voltage arrester, 48 V, 68 V, 350 mA, IEC 61643-21
 
Type: VSPC 1CL 5VDC
Order No.: 8924420000
Version:
Surge voltage arrester, 5 V, 450 mA, IEC 61643-21
 
Type: VSPC 1CL 5VDC EX
Order No.: 8953660000
Version:
Surge voltage arrester, 5 V, 350 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 1CL 60VAC
Order No.: 8924530000
Version:
Surge voltage arrester, 60 V, 85 V, 250 mA, IEC 61643-21
 
Type: VSPC 1CL PW 24V EX
Order No.: 8953610000
Version:
Surge voltage arrester, 24 V, 24 V, 350 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 2CL 12VDC
Order No.: 8924440000
Version:
Surge voltage arrester, 12 V, 450 mA, IEC 61643-21
 
Type: VSPC 2CL 24VAC
Order No.: 8924490000
Version:
Surge voltage arrester, 24 V, 34 V, 450 mA, IEC 61643-21
 
Type: VSPC 2CL 24VDC
Order No.: 8924470000
Version:
Surge voltage arrester, 24 V, 450 mA, IEC 61643-21
 
Type: VSPC 2CL 24VDC EX
Order No.: 8953720000
Version:
Surge voltage arrester, 24 V, 250 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type: VSPC 2CL 48VAC
Order No.: 8951490000
Version:
Surge voltage arrester, 48 V, 68 V, 350 mA, IEC 61643-21
 
Type: VSPC 2CL 5VDC
Order No.: 8924400000
Version:
Surge voltage arrester, 5 V, 450 mA, IEC 61643-21