English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: May 4, 2018
SPD II 1000 V
Surge protection for use on the DC side of photovoltaic installations. The SPD II PV series is tested according to UL 1449 ed. 3 (file E354261) as type 4 for use in type 2 applications. This series is assembled according to the respective PV voltage (600 V, 1000 V, 1200 V) and has a nominal discharge current of up to 50 kA (8/20 µs) per path. The SPD II has a compact and modular structure and a module width of 17.8 mm per element; it allows rapid and simple exchange of the varistor protection. The SPD PV arrester consists of 2 elements.