English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard 
0
0
Quick access
Catalogue status: Apr 6, 2018
VSSC6 surge protection terminal for current loops up to 0.5 A in 12 V, 24 V, 48 V and 60 V circuits
Overvoltage coupling along the conductor path may disturb or destroy sensitive signal inputs. It is important to provide protection in the immediate vicinity of I&C devices. Weidmüller's broad product range for the I&C sector offers products in a 2-piece, pluggable design and modular terminals for tension clamp or screw connection. These products are suitable for both binary and analogue signals. Weidmüller also offers other designs with integrated components such as gas discharge tubes or varistors. VARITECTOR stands for flexible and variable surge protection by Weidmüller, tested according to product standard IEC61643-21. The VARITECTOR series can be used in applications according to IEC 61643-22 / VDE 0845-3 for classes C1, C2, C3 and D1. The VARITECTOR SPC, SSC and MCZ OVP product families optimally combine electrical and mechanical properties. Size and easy handling play an important role. This surge protection is suited for confined spaces in industrical and process automation as well as in building automation applications.


Products:

Type of connection: Slotted 0.8 x 4
Type: VSSC6 CL 24VAC/DC 0.5A
Order No.: 1064170000
Stock article
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6 CL 12VDC 0.5A
Order No.: 1064150000
Delivery date on request
Version:
Surge protection for instrumentation and control, 12 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6 CL 48VAC/DC 0.5A
Order No.: 1064190000
Delivery date on request
Version:
Surge protection for instrumentation and control, 48 V, 68 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6 CL 60VAC/DC 0.5A
Order No.: 1064210000
Delivery date on request
Version:
Surge protection for instrumentation and control, 60 V, 85 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6 TRCL24VAC/DC0.5A
Order No.: 1064230000
Delivery date on request
Version:
Surge protection for instrumentation and control, 24 V, 34 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6 TR CL 12VDC 0.5A
Order No.: 1064220000
Delivery date on request
Version:
Surge protection for instrumentation and control, 12 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6 TRCL48VAC/DC0.5A
Order No.: 1064240000
Delivery date on request
Version:
Surge protection for instrumentation and control, 48 V, 68 V, 500 mA, IEC 61643-21
 
Type of connection: Slotted 0.8 x 4
Type: VSSC6 TRCL60VAC/DC0.5A
Order No.: 1064250000
Delivery date on request
Version:
Surge protection for instrumentation and control, 60 V, 85 V, 500 mA, IEC 61643-21