Tension clamp connection
TERMSERIES relay module, complete modules consisting of
a relay and a base with AC/DC/UC coils,
available in different versions:
  • With screw and tension-clamp connection
  • AgNi contact, optionally with hard gold-plated contacts
  • 1 and 2 COs
  • Optionally with multiple-voltage input: 24...230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Order No.: 1123590000
Type: TRZ 5VDC 2CO
Rated control voltage: 5 V DC ±20 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Tension clamp connection
 
Order No.: 1123600000
Type: TRZ 12VDC 2CO
Rated control voltage: 12 V DC ±20 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Tension clamp connection
 
Order No.: 1123610000
Type: TRZ 24VDC 2CO
Rated control voltage: 24 V DC ±20 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, Tension clamp connection
 
Order No.: 1123620000
Type: TRZ 24VUC 2CO
Rated control voltage: 24 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, Tension clamp connection
 
Order No.: 1123630000
Type: TRZ 48VUC 2CO
Rated control voltage: 48 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, Tension clamp connection
 
Order No.: 1123640000
Type: TRZ 60VUC 2CO
Rated control voltage: 60 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, Tension clamp connection
 
Order No.: 1123650000
Type: TRZ 120VUC 2CO
Rated control voltage: 120 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, Tension clamp connection
 
Order No.: 1123670000
Type: TRZ 230VUC 2CO
Rated control voltage: 230 V UC ±5 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, Tension clamp connection
 
Order No.: 1123680000
Type: TRZ 120VAC RC 2CO
Rated control voltage: 120 V AC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, Tension clamp connection
 
Order No.: 1123690000
Type: TRZ 230VAC RC 2CO
Rated control voltage: 230 V AC ±5 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, Tension clamp connection
 
Order No.: 1123700000
Type: TRZ 24-230VUC 2CO
Rated control voltage: 24…230 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, Tension clamp connection