Screw connection
The TERMOPTO solid-state relay module is used in industrial applications where electrical isolation and signal conditioning without switching amplification is sufficient. The compact design in terminal-block format saves space on the terminal rail and offers the option of a pluggable cross-connection.
The option between 10 input voltages and 3 output voltages as well as screw or PUSH IN connection enables 60 versions for various applications.
The integrated protective circuit ensures sufficient protection in applications with ohmic as well as slightly inductive and capacitive loads. For purely inductive, capacitive or comparable loads with high switch-on and switch-off peaks, such as solenoid valves or filament lamps, ensure that the module is dimensioned appropriately or an additional safeguard is used.


Products:

Order No.: 1275100000
Type: TOS 24VDC/24VDC 4A
Rated control voltage: 24 V DC ±20 %
Version:
TERMOPTO, solid-state relais, 1 NO contact (MOS-FET), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 4 A, Screw connection