Screw connection
Passive interfaces for signal transmission on a flat-cable connector equipped with a clamping-yoke connection in accordance with IEC 603-1 / DIN 41651.
The main features include:
  • Group with 10- to 64-pole connectors
  • One-to-one electrical connection between controller and field connections.
  • Very compact modules can be attached to conventional TS35 or TS32 mounting rails.
  • Longer attachment hooks



Products:

Order No.: 0224961001
Type: RS F10 LP2N 5/10
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 10-pole, Screw connection
 
Order No.: 0225061001
Type: RS F14 LP2N 5/14
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 14-pole, Screw connection
 
Order No.: 0225161001
Type: RS F16 LP2N 5/16
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 16-pole, Screw connection
 
Order No.: 0224261001
Type: RS F20 LP2N 5/20
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 20-pole, Screw connection
 
Order No.: 0224861001
Type: RS F26 LP2N 5/26
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 26-pole, Screw connection
 
Order No.: 0224361001
Type: RS F34 LP2N 5/34
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 34-pole, Screw connection
 
Order No.: 0224461001
Type: RS F40 LP2N 5/40
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 40-pole, Screw connection
 
Order No.: 0224561001
Type: RS F50 LP2N 5/50
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 50-pole, Screw connection
 
Order No.: 0224661001
Type: RS F60 LP2N 5/60
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 60-pole, Screw connection
 
Order No.: 0224761001
Type: RS F64 LP2N 5/64
Version:
Interface, RSF, Plug-in connector in acc. with IEC60603-13 / DIN41651, 64-pole, Screw connection