Complete module
  • Coupling relay with positively driven contacts: for monitoring signals within safety-critical circuits
  • Relays with positively driven contacts have a 99% diagnostics coverage and an excellent reputation for use in safety systems.
  • The contacts interlock with each other in order to ensure a synchronous switching status between both contacts. This guarantees that the alert contact will maintain the same switching status in the event of an error (for example, if the working contact melts from an overload).



Products:

Order No.: 1218410000
Type: RCIKIT 24VDC 2CO LD/FG
Rated control voltage: 24 V DC
Version:
RIDERSERIES FG, Relay module with positively driven contacts, No. of contacts: 2 Contact positively-driven (EN 50205 type B) AgCuNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection
 
Order No.: 1218390000
Type: RCIKITZ 24VDC 2CO LD/FG
Rated control voltage: 24 V DC
Version:
RIDERSERIES FG, Relay module with positively driven contacts, No. of contacts: 2 Contact positively-driven (EN 50205 type B) AgCuNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Tension clamp connection