Catalogue status: Apr 25, 2017
Size 3
The HDD series with machined crimp contacts is designed for high pole counts in tight spaces. Users save installation space with the smaller design, without having to limit the number of poles.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.

Number of poles: 24
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection


Products:

Order No.: 1651150000
Type: HDC HDD 24 MC
Version:
HDC insert, Male, 250 V, 10 A, No. of poles: 24, Crimp connection, Size: 3
 
Order No.: 1651160000
Type: HDC HDD 24 FC
Version:
HDC insert, Female, 250 V, 10 A, No. of poles: 24, Crimp connection, Size: 3