Connect Power single-phase PRO-H
The powerful new line of PRO-H power supplies – with ATEX and Class I Div. 2 approvals – is designed for use in Ex zones and the high-performance sector. High power reserves, a wide operating temperature range of -25 °C to +70 °C and high MTBF values (mean time between failures) of up to 1.8 million hours: these features ensure that the power supplies are suitable for all applications that require superior reliability (for example in the processing industry, power engineering, and in demanding machine construction applications).

Solutions are available to fit control voltages from 12V/24V to 48V. The product can be wired in parallel in order to increase the power capacity. A two-channel set-up with 100% load sharing can also be implemented with an optional redundancy module. This serves to increase your operational reliability. The Remote On/Off function allow you to switch the device on and off remotely. The output status can be signalled over a voltage-free relay or transistor output. The devices are equipped with pluggable connection terminals which allow them to be easily tested.

Product solutions can be custom-fit for use in different types of one-phase, and three-phase systems.


Products:

Order No.: 1105430000
Type: CP T SNT 70W 12V 6A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 1105440000
Type: CP T SNT 140W 12V 12A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 1105790000
Type: CP T SNT 90W 24V 3,8A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1194410000
Type: CP T SNT 90W 24V3,8ACL2
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1105810000
Type: CP T SNT 180W 24V 7,5A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1105820000
Type: CP T SNT 360W 24V 15A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1105840000
Type: CP T SNT 600W 24V 25A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1194430000
Type: CP T SNT 600W 36V 16,5A
Delivery status:
This article will no longer be available in the future.
Version:
Power supply, switch-mode power supply unit, 36 V
 
Order No.: 1194420000
Type: CP T SNT 90W 48V 2A
Version:
Power supply, switch-mode power supply unit, 48 V
 
Order No.: 1105850000
Type: CP T SNT 180W 48V 4A
Version:
Power supply, switch-mode power supply unit, 48 V
 
Order No.: 1105860000
Type: CP T SNT 360W 48V 7,5A
Version:
Power supply, switch-mode power supply unit, 48 V
 
Order No.: 1105870000
Type: CP T SNT 600W 48V 12,5A
Version:
Power supply, switch-mode power supply unit, 48 V