English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jan 12, 2018
Tension clamp connection
TERMSERIES complete solid-state relay modules 3 to 48 V DC 0.1 A output versions consisting of
a solid-state relay and a base with AC/DC/UC input;
available in different designs:
  • With tension-clamp connection
  • In 6.4 mm width
  • Optionally with multiple-voltage input: 24 to 230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Rated control voltage: 5 V DC ±20 %
Type: TOZ 5VDC 48VDC0,1A
Order No.: 1127030000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Rated control voltage: 12 V DC ±20 %
Type: TOZ 12VDC 48VDC0,1A
Order No.: 1127040000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Rated control voltage: 24 V DC ±20 %
Type: TOZ 24VDC 48VDC0,1A
Order No.: 1127050000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Rated control voltage: 24 V UC ±10 %
Type: TOZ 24VUC 48VDC0,1A
Order No.: 1127060000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Rated control voltage: 48 V UC ±10 %
Type: TOZ 48VUC 48VDC0,1A
Order No.: 1127070000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Rated control voltage: 60 V UC ±10 %
Type: TOZ 60VUC 48VDC0,1A
Order No.: 1127080000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Rated control voltage: 120 V UC ±10 %
Type: TOZ 120VUC 48VDC0,1A
Order No.: 1127090000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Rated control voltage: 120 V AC ±10 %
Type: TOZ 120VAC RC 48VDC0,1A
Order No.: 1127110000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Rated control voltage: 230 V UC ±10%
Type: TOZ 230VUC 48VDC0,1A
Order No.: 1127100000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 230 V UC ±10% , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Rated control voltage: 230 V AC ±10 %
Type: TOZ 230VAC RC 48VDC0,1A
Order No.: 1127120000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection
 
Rated control voltage: 24…230 V UC ±10 %
Type: TOZ 24-230VUC 48VDC0,1A
Order No.: 1127130000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 0…48 V DC, Continuous current: 100 mA, Tension clamp connection