English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
RockStar® ModuPlug solves space problems by offering increased functionality with a reduced installation space
Catalogue status: Jan 12, 2018
Base housing

The new RockStar® enclosures are resistant to seawater and offer a high degree of shock resistance, meet IP 68 and IP 69K, and have been developed for use under extreme environmental conditions and designed for the high vibration requirements acc. to DIN EN 61373 cat. 2 (bogie). As such, this housing family is ideally suited for fault- and maintenance-free operation of heavy-duty connectors in transport and traffic engineering as well as in power engineering and in applications with extreme requirements. During development, measures were also implemented to make the enclosures extremely EMC-resistant.




Products:

Type: HDC IP68 24B SS
Order No.: 1081450000
Version:
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard
 
Type: HDC IP68 24B SS 1M40
Order No.: 1081410000
Version:
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 40
 
Type: HDC IP68 24B SS 2M40
Order No.: 1081420000
Version:
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 40
 
Type: HDC IP68 24B SS 1PG36
Order No.: 1081430000
Version:
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: PG 36
 
Type: HDC IP68 24B SS 2PG36
Order No.: 1081440000
Version:
HDC enclosures, Size: 8, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: PG 36