Catalogue status: Apr 25, 2017
Plug housing, cable entry sideways

The new RockStar® enclosures are resistant to seawater and offer a high degree of shock resistance, meet IP 68 and IP 69K, and have been developed for use under extreme environmental conditions and designed for the high vibration requirements acc. to DIN EN 61373 cat. 2 (bogie). As such, this housing family is ideally suited for fault- and maintenance-free operation of heavy-duty connectors in transport and traffic engineering as well as in power engineering and in applications with extreme requirements. During development, measures were also implemented to make the enclosures extremely EMC-resistant.




Products:

Order No.: 1082510000
Type: HDC IP68 06B TSS 1M20
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: M 20
 
Order No.: 1082530000
Type: HDC IP68 06B TSS 1M25
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: M 25
 
Order No.: 1082550000
Type: HDC IP68 06B TSS 1M32
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: M 32
 
Order No.: 1082560000
Type: HDC IP68 06B TSS 1PG16
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: PG 16
 
Order No.: 1082570000
Type: HDC IP68 06B TSS 1PG21
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: PG 21