English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
RockStar® ModuPlug solves space problems by offering increased functionality with a reduced installation space
Catalogue status: Feb 9, 2018
Plug housing, cable entry at top

The new RockStar® enclosures are resistant to seawater and offer a high degree of shock resistance, meet IP 68 and IP 69K, and have been developed for use under extreme environmental conditions and designed for the high vibration requirements acc. to DIN EN 61373 cat. 2 (bogie). As such, this housing family is ideally suited for fault- and maintenance-free operation of heavy-duty connectors in transport and traffic engineering as well as in power engineering and in applications with extreme requirements. During development, measures were also implemented to make the enclosures extremely EMC-resistant.




Products:

Type: HDC IP68 10B TOS 1M20
Order No.: 1082580000
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: M 20
 
Type: HDC IP68 10B TOS 1M25
Order No.: 1082590000
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: M 25
 
Type: HDC IP68 10B TOS 1M32
Order No.: 1082610000
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: M 32
 
Type: HDC IP68 10B TOS 1PG16
Order No.: 1082620000
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: PG 16
 
Type: HDC IP68 10B TOS 1PG21
Order No.: 1082630000
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: PG 21
 
Type: HDC IP68 10B TOS 1PG29
Order No.: 1082640000
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: PG 29