Catalogue status: Apr 24, 2017
Plug housing, cable entry at top

The new RockStar® enclosures are resistant to seawater and offer a high degree of shock resistance, meet IP 68 and IP 69K, and have been developed for use under extreme environmental conditions and designed for the high vibration requirements acc. to DIN EN 61373 cat. 2 (bogie). As such, this housing family is ideally suited for fault- and maintenance-free operation of heavy-duty connectors in transport and traffic engineering as well as in power engineering and in applications with extreme requirements. During development, measures were also implemented to make the enclosures extremely EMC-resistant.



Icon
 

Products:

Order No.: 1082700000
Type: HDC IP68 16B TOS 1M25
Version:
HDC enclosures, Size: 6, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: M 25
 
Order No.: 1082780000
Type: HDC IP68 16B TOS 2M25
Version:
HDC enclosures, Size: 6, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: M 25
 
Order No.: 1082710000
Type: HDC IP68 16B TOS 1M32
Version:
HDC enclosures, Size: 6, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: M 32
 
Order No.: 1082720000
Type: HDC IP68 16B TOS 1M40
Version:
HDC enclosures, Size: 6, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: M 40
 
Order No.: 1082730000
Type: HDC IP68 16B TOS 1M50
Version:
HDC enclosures, Size: 6, Protection degree: IP68, IP69K, , Screw plug, Standard, Size of cable entries: M 50
 
Order No.: 1082750000
Type: HDC IP68 16B TOS 1PG21
Version:
HDC enclosures, Size: 6, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: PG 21
 
Order No.: 1082740000
Type: HDC IP68 16B TOS 2PG21
Version:
HDC enclosures, Size: 6, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: PG 21
 
Order No.: 1082760000
Type: HDC IP68 16B TOS 1PG29
Version:
HDC enclosures, Size: 6, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: PG 29
 
Order No.: 1082770000
Type: HDC IP68 16B TOS 1PG36
Version:
HDC enclosures, Size: 6, Protection degree: IP68, IP69K, Plug housing, Screw plug, Standard, Size of cable entries: PG 36