Plug housing, cable entry sideways

The new RockStar® enclosures are resistant to seawater and offer a high degree of shock resistance, meet IP 68 and IP 69K, and have been developed for use under extreme environmental conditions and designed for the high vibration requirements acc. to DIN EN 61373 cat. 2 (bogie). As such, this housing family is ideally suited for fault- and maintenance-free operation of heavy-duty connectors in transport and traffic engineering as well as in power engineering and in applications with extreme requirements. During development, measures were also implemented to make the enclosures extremely EMC-resistant.




Products:

Order No.: 1082800000
Type: HDC IP68 16B TSS 1M32
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Plug housing, Screw plug, Standard, Size of cable entries: M 32
 
Order No.: 1082810000
Type: HDC IP68 16B TSS 1M40
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Plug housing, Screw plug, Standard, Size of cable entries: M 40
 
Order No.: 1082820000
Type: HDC IP68 16B TSS 1M50
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Plug housing, Screw plug, Standard, Size of cable entries: M 50
 
Order No.: 1082830000
Type: HDC IP68 16B TSS 1PG21
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Plug housing, Screw plug, Standard, Size of cable entries: PG 21
 
Order No.: 1082840000
Type: HDC IP68 16B TSS 1PG29
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Plug housing, Screw plug, Standard, Size of cable entries: PG 29
 
Order No.: 1082850000
Type: HDC IP68 16B TSS 1PG36
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Plug housing, Screw plug, Standard, Size of cable entries: PG 36