Catalogue status: Dec 1, 2017
Base housing

The new RockStar® enclosures are resistant to seawater and offer a high degree of shock resistance, meet IP 68 and IP 69K, and have been developed for use under extreme environmental conditions and designed for the high vibration requirements acc. to DIN EN 61373 cat. 2 (bogie). As such, this housing family is ideally suited for fault- and maintenance-free operation of heavy-duty connectors in transport and traffic engineering as well as in power engineering and in applications with extreme requirements. During development, measures were also implemented to make the enclosures extremely EMC-resistant.




Products:

Type: HDC IP68 06B SS 1M20
Order No.: 1081180000
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 20
 
Type: HDC IP68 06B SS 2M20
Order No.: 1081250000
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 20
 
Type: HDC IP68 06B SS 1M25
Order No.: 1081190000
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 25
 
Type: HDC IP68 06B SS 2M25
Order No.: 1081240000
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 25
 
Type: HDC IP68 06B SS 1M32
Order No.: 1081210000
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 32
 
Type: HDC IP68 06B SS 2M32
Order No.: 1081220000
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 32
 
Type: HDC IP68 06B SS 1PG29
Order No.: 1081230000
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: PG 29
 
Type: HDC IP68 06B SS 2PG29
Order No.: 1081260000
Version:
HDC enclosures, Size: 3, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: PG 29