Catalogue status: Feb 24, 2017
Base housing

The new RockStar® enclosures are resistant to seawater and offer a high degree of shock resistance, meet IP 68 and IP 69K, and have been developed for use under extreme environmental conditions and designed for the high vibration requirements acc. to DIN EN 61373 cat. 2 (bogie). As such, this housing family is ideally suited for fault- and maintenance-free operation of heavy-duty connectors in transport and traffic engineering as well as in power engineering and in applications with extreme requirements. During development, measures were also implemented to make the enclosures extremely EMC-resistant.




Products:

Order No.: 1081340000
Type: HDC IP68 16B SS
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Base enclosure, Screw plug, Standard
 
Order No.: 1081350000
Type: HDC IP68 16B SS 1M32
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Base enclosure, Screw plug, Standard, Size of cable entries: M 32
 
Order No.: 1081390000
Type: HDC IP68 16B SS 2M32
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Base enclosure, Screw plug, Standard, Size of cable entries: M 32
 
Order No.: 1081360000
Type: HDC IP68 16B SS 1M40
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Base enclosure, Screw plug, Standard, Size of cable entries: M 40
 
Order No.: 1081370000
Type: HDC IP68 16B SS 2M40
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Base enclosure, Screw plug, Standard, Size of cable entries: M 40
 
Order No.: 1081380000
Type: HDC IP68 16B SS 1PG36
Version:
HDC enclosures, Size: 6, Protection degree: IP68, Base enclosure, Screw plug, Standard, Size of cable entries: PG 36