Catalogue status: Apr 25, 2017
Base housing

The new RockStar® enclosures are resistant to seawater and offer a high degree of shock resistance, meet IP 68 and IP 69K, and have been developed for use under extreme environmental conditions and designed for the high vibration requirements acc. to DIN EN 61373 cat. 2 (bogie). As such, this housing family is ideally suited for fault- and maintenance-free operation of heavy-duty connectors in transport and traffic engineering as well as in power engineering and in applications with extreme requirements. During development, measures were also implemented to make the enclosures extremely EMC-resistant.




Products:

Order No.: 1081270000
Type: HDC IP68 10B SS 1M20
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 20
 
Order No.: 1081310000
Type: HDC IP68 10B SS 2M20
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 20
 
Order No.: 1081280000
Type: HDC IP68 10B SS 1M32
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 32
 
Order No.: 1081320000
Type: HDC IP68 10B SS 2M32
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: M 32
 
Order No.: 1081290000
Type: HDC IP68 10B SS 1PG29
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: PG 29
 
Order No.: 1081330000
Type: HDC IP68 10B SS 2PG29
Version:
HDC enclosures, Size: 4, Protection degree: IP68, IP69K, Base enclosure, Screw plug, Standard, Size of cable entries: PG 29