English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
Indirect earthing / floating ground via sparkover gap, also suitable for EX ia applications
Base element for the pluggable VSPC arresters. Integrated PE foot in the base of the impedance-neutral VSPC BASE and floating earth PE connection (FG) via integrated sparkover gap, safely discharges up to 20 kA (8/20 µs) and 2.5 kA (10/350 µs) to PE. Suitable for unearthed signal circuits.



Products:

Type of connection: Screw connection
Order No.: 8924290000
Type: VSPC BASE 1CL FG
Version:
Base, 450 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8951740000
Type: VSPC BASE 1CL FG R
Version:
Base, 450 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 1105700000
Type: VSPC BASE 1CL PW FG
Version:
Base, 16 A, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8924270000
Type: VSPC BASE 2CL FG
Version:
Base, 450 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8951720000
Type: VSPC BASE 2CL FG R
Version:
Base, 450 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8951780000
Type: VSPC BASE 2SL FG R
Version:
Base, 300 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8924280000
Type: VSPC BASE 2SL FG
Version:
Base, 300 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8924260000
Type: VSPC BASE 4SL FG
Version:
Base, 300 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8951760000
Type: VSPC BASE 4SL FG R
Version:
Base, 300 mA, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8924300000
Type: VSPC BASE 2/4CH FG
Version:
Base, 10 A, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8951800000
Type: VSPC BASE 2/4CH FG R
Version:
Base, 10 A, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8951810000
Type: VSPC BASE 1CL FG EX
Version:
Base, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8951820000
Type: VSPC BASE 2CL FG EX
Version:
Base, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8951830000
Type: VSPC BASE 2SL FG EX
Version:
Base, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8951840000
Type: VSPC BASE 4SL FG EX
Version:
Base, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 8951850000
Type: VSPC BASE 2/4CH FG EX
Version:
Base, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006
 
Type of connection: Screw connection
Order No.: 1070470000
Type: VSPC BASE 1CL PW FG EX
Version:
Base, IEC 61643-21, IEC 62305, DIN EN 60079-0.2009, DIN EN 60079-11:2007, DIN EN 60079-26:2007, DIN EN 61241-11:2006