English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
Screw connection
TERMSERIES relay module, complete modules consisting of
a relay and a base with AC/DC/UC coils,
available in different versions:
  • With screw and tension-clamp connection
  • AgNi contact, optionally with hard gold-plated contacts
  • 1 and 2 COs
  • Optionally with multiple-voltage input: 24...230 V UC
  • With various protective circuits
    in the input (free-wheel diode, RC element)
  • Illuminated ejection lever



Products:

Rated control voltage:
Order No.: 1123710000
Type: TRS 5VDC 2CO AU
Rated control voltage: 5 V DC ±20 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Screw connection
 
Order No.: 1123720000
Type: TRS 12VDC 2CO AU
Rated control voltage: 12 V DC ±20 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Screw connection
 
Order No.: 1123730000
Type: TRS 24VDC 2CO AU
Rated control voltage: 24 V DC ±20 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, Screw connection
 
Order No.: 1123740000
Type: TRS 24VUC 2CO AU
Rated control voltage: 24 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, Screw connection
 
Order No.: 1123750000
Type: TRS 48VUC 2CO AU
Rated control voltage: 48 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 48 V UC ±10 %, Continuous current: 8 A, Screw connection
 
Order No.: 1123770000
Type: TRS 60VUC 2CO AU
Rated control voltage: 60 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 60 V UC ±10 %, Continuous current: 8 A, Screw connection
 
Order No.: 1123780000
Type: TRS 120VUC 2CO AU
Rated control voltage: 120 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, Screw connection
 
Order No.: 1123790000
Type: TRS 230VUC 2CO AU
Rated control voltage: 230 V UC ±5 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, Screw connection
 
Order No.: 1123800000
Type: TRS 120VAC RC 2CO AU
Rated control voltage: 120 V AC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, Screw connection
 
Order No.: 1123810000
Type: TRS 230VAC RC 2CO AU
Rated control voltage: 230 V AC ±5 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, Screw connection
 
Order No.: 1123820000
Type: TRS 24-230VUC 2CO AU
Rated control voltage: 24…230 V UC ±10 %
Version:
TERMSERIES, Relay module, No. of contacts: 2 CO contact AgNi 5µm Au, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, Screw connection