Size 3
The PUSH IN connection is a direct-insert method of connection. The preprocessed wire can be inserted directly into the wire connection without the need for any tools.

Number of poles: 6
Rated current: 24 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology


Products:

Order No.: 1873520000
Type: HDC HE 6 FP
Version:
HDC insert, Female, 500 V, 24 A, No. of poles: 6, PUSH IN, Size: 3
 
Order No.: 1873530000
Type: HDC HE 6 MP
Version:
HDC insert, Male, 500 V, 24 A, No. of poles: 6, PUSH IN, Size: 3