WTS/WTZ4 Thermo select

The configurable WTS4/WTZ4 Thermo signal converter with external power supply in 12.5 mm width:
for recording, linearising and transforming thermal voltages into standardised DC current and voltage signals.

Isolated thermocouples of types K, J, T, E, N, R, S and B can be connected on the input side, in compliance with IEC584.
The input and output parameters (e.g. sensor type, temperature range and standardised output signal) can be configured using the DIP switches.
The input and output circuits are not electrically isolated from each other. The output is used for the 24 VDC power supply.


The WTS4/WT/4 Thermo comes with either a screw or tension-clamp wire connection. The 24 VDC supply voltage can be bridged using pluggable ZQV 2.5N jumpers on the module side.




Products:

Order No.: 8432300000
Type: WTS4 THERMO
Version:
Signal converter/insulator, Screw connection
 
Order No.: 8432310000
Type: WTZ4 THERMO
Version:
Thermocouple, Tension clamp connection