English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
Current loop with signal contact
Analogue signal / CL (current loop) protection includes the following signals:
  • Signals from current loops (analogue measurements of transmitters over long distances) 4-20 mA, 0-20 mA, etc.
  • Two-wire, three-wire and four-wire, without a common reference potential
  • for example: fill-level measurement signals from voltage transmitters (analogue measurements of transmitters over short distances) 0-10 V, PT 100 etc.; for example: temperature measurements
  • Pluggable arrester, with no-interrupt and impedance-neutral plug-in and pull-out
  • Can be tested with the V-TEST testing device
  • Space-saving design for 2 analogue signals
  • Version with floating-earth PE connection used to avoid differences in voltage potential
  • Can be used in compliance with the IEC 62305 (D1, C1, C2 and C3) installation standard
  • Integrated PE foot, safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to PE
  • Quick identification in the electrical cabinet with coloured labelling of the voltage levels
  • Coding element for the different voltage levels provides safety



Products:

Order No.: 8951540000
Type: VSPC 1CL 12VDC R
Version:
Surge voltage arrester, 12 V, 450 mA, IEC 61643-21
 
Order No.: 8951560000
Type: VSPC 1CL 24VAC R
Version:
Surge voltage arrester, 24 V, 34 V, 450 mA, IEC 61643-21
 
Order No.: 8951550000
Type: VSPC 1CL 24VDC R
Version:
Surge voltage arrester, 24 V, 450 mA, IEC 61643-21
 
Order No.: 8951530000
Type: VSPC 1CL 5VDC R
Version:
Surge voltage arrester, 5 V, 450 mA, IEC 61643-21
 
Order No.: 8951470000
Type: VSPC 2CL 12VDC R
Version:
Surge voltage arrester, 12 V, 450 mA, IEC 61643-21
 
Order No.: 1093400000
Type: VSPC 2CL 24VAC R
Version:
Surge voltage arrester, 24 V, 34 V, 450 mA, IEC 61643-21
 
Order No.: 8951480000
Type: VSPC 2CL 24VDC R
Version:
Surge voltage arrester, 24 V, 450 mA, IEC 61643-21
 
Order No.: 8951460000
Type: VSPC 2CL 5VDC R
Version:
Surge voltage arrester, 5 V, 450 mA, IEC 61643-21