Catalogue status: Feb 24, 2017
Size 1
The HD range features a high density of contacts. It is thus optimally suited for signal processing.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.

Number of poles: 7 - 8
Rated current: 10 A
Rated voltage: 42/250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection


Products:

Order No.: 1650570000
Type: HDC HD 7 MC
Version:
HDC insert, Male, 250 V, 10 A, No. of poles: 7, Crimp connection, Size: 1
 
Order No.: 1650580000
Type: HDC HD 7 FC
Version:
HDC insert, Female, 250 V, 10 A, No. of poles: 7, Crimp connection, Size: 1
 
Order No.: 1650590000
Type: HDC HD 8 MC
Version:
HDC insert, Male, 50 V, 10 A, No. of poles: 8, Crimp connection, Size: 1
 
Order No.: 1650600000
Type: HDC HD 8 FC
Version:
HDC insert, Female, 50 V, 10 A, No. of poles: 8, Crimp connection, Size: 1