Size 8
The HD range features a high density of contacts. It is thus optimally suited for signal processing.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.

Number of poles: 64
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection


Products:

Order No.: 1601720000
Type: HDC HD 64 MC
Version:
HDC insert, Male, 250 V, 10 A, No. of poles: 64, Crimp connection, Size: 8
 
Order No.: 1601740000
Type: HDC HD 64 FC
Version:
HDC insert, Female, 250 V, 10 A, No. of poles: 64, Crimp connection, Size: 8