English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 9, 2018
1 NO contact
Relay from the D-SERIES DRH DC.
  • 1 NO contact or 1 NC contact (internal series connection of contacts)
  • For switching high DC loads of up to max. 10 A at 220 V DC
  • Erosion-resistant AgSnO2 contact
  • Integrated blow magnet
  • Wide range of coil voltages
  • With integrated status display (AC red, DC green)
  • With test button



Products:

Rated control voltage:
Rated control voltage: 12 V DC
Type: DRH173012LT
Order No.: 1219840000
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Rated control voltage: 24 V DC
Type: DRH173024LT
Order No.: 1219850000
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Rated control voltage: 48 V DC
Type: DRH173048LT
Order No.: 1219860000
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Rated control voltage: 110 V DC
Type: DRH173110LT
Order No.: 1219870000
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Rated control voltage: 220 V DC
Type: DRH173220LT
Order No.: 1219880000
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Rated control voltage: 24 V AC
Type: DRH173524LT
Order No.: 1219890000
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Rated control voltage: 48 V AC
Type: DRH173548LT
Order No.: 1219910000
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Rated control voltage: 115 V AC
Type: DRH173615LT
Order No.: 1219920000
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)
 
Rated control voltage: 230 V AC
Type: DRH173730LT
Order No.: 1219930000
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 1 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm)