English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Apr 25, 2017
Surge protection for fast signals with alert contact
  • Monitoring function with status indicator and message function
  • Pluggable arrester, with no-interrupt and impedance-neutral plug-in and pull-out
  • Can be tested with the V-TEST testing device
  • High transmission rates with minimal attenuation values
  • Space-saving design, with alert function and no extra space required
  • Can be used in compliance with the IEC 62305 (D1, C1 and C2) installation standard
  • Integrated PE foot, safely discharges up to 20 kA (8/20 μs) and 2.5 kA (10/350 μs) to PE
  • Quick identification in the electrical cabinet with coloured labelling of the voltage levels
  • Coding element for the different voltage levels provides safety



Products:

Order No.: 8951700000
Type: VSPC 2CL HF 24VDC R
Version:
Surge voltage arrester, 24 V, 450 mA, IEC 61643-21
 
Order No.: 8951690000
Type: VSPC 2CL HF 12VDC R
Version:
Surge voltage arrester, 12 V, 450 mA, IEC 61643-21
 
Order No.: 8951680000
Type: VSPC 2CL HF 5VDC R
Version:
Surge voltage arrester, 5 V, 450 mA, IEC 61643-21