English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Feb 24, 2017
150 V
Surge protection for use in low-voltage supplies. The SPD II series is tested according to UL 1449 ed. 3 (file E354261) as type 4 for use in type 2 applications. These arresters are used in mains voltages up to 150 V L-PEN, installed according to the mains system specifications and are able to discharge a rated current of up to 50 kA (8/20 µs) per path. The compact and modular structure of the SPD II is only 17.8 mm wide (1 E) per arrester, and enables rapid and simple exchange of the arrester. Thanks to this spare arrester, the SPD II 150 V protection can be re-activated after a failure.


Products:

Order No.: 1348340000
Type: SPD II 1 150V/50KA
Delivery status:
This article will no longer be available in the future.
Version:
Low voltage, without telecomm. contact
 
Order No.: 1348350000
Type: SPD II 1 R 150V/50KA
Delivery status:
This article will no longer be available in the future.
Version:
Low voltage, with telecomm. contact
 
Order No.: 1350870000
Type: SPD II 2 150V/50KA
Delivery status:
This article will no longer be available in the future.
Version:
Low voltage, without telecomm. contact