English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Nov 3, 2017
VPU II 280 V for applications in accordance with VDE 0100-443 / -534
Weidmüller VPU I (Type I), VPU II (Type II) and VPU III (Type III) surge protection products effectively reduce the interference coupling that can occur from transient surge voltages, even significantly below the limits prescribed by insulation co-ordination according to EN 60664-3 / DIN VDE 0110-3. This means that the whole installation is exposed to fewer malfunctions. The arresters are co-ordinated using technical means. This means that decoupling between Types I, II and III is unnecessary. The arresters are tested according to product standard IEC 61643-11 / DIN EN 61643-11 and can be installed in systems according to IEC 61643-12 / VDE V0675-6-12 and IEC 62305-4 / VDE 0185-4. This lightning and surge protection device is suited for installation in power supply systems. Weidmüller offers different products depending on the particular mains network type and voltage level. A special Type I and Type II protective device is available for photovoltaic applications.


Products:

Order No.: 2520920000
Type of connection: Screw connection
Type: VPU II 3+1 280 40/65
Version:
Surge voltage arrester, Low voltage, TN-S (U0≤ 230/400 V), TT, IT with N
 
Order No.: 2520930000
Type of connection: Screw connection
Type: VPU II 3+1 R 280 40/65
Version:
Surge voltage arrester, Low voltage, with telecomm. contact, TN-S (U0≤ 230/400 V), TT, IT with N
 
Order No.: 2520900000
Type of connection: Screw connection
Type: VPU II 1+1 280 40/65
Version:
Surge voltage arrester, Low voltage, TN-C-S, TT, IT with N
 
Order No.: 2520910000
Type of connection: Screw connection
Type: VPU II 1+1 R 280 40/65
Version:
Surge voltage arrester, Low voltage, with telecomm. contact, TN-C-S, TT, IT with N
 
Order No.: 2520470000
Type of connection: Screw connection
Type: VPU II 1 N-PE 260 40/65
Version:
Surge voltage arrester, Low voltage, TT nur für N-PE
 
Order No.: 2520890000
Type of connection: pluggable
Type: VPU II 0 N-PE 260 40/65
Version:
Surge voltage arrester, Low voltage