2 NO contacts
Relay from the D-SERIES DRH DC.
  • 1 NO contact or 1 NC contact (internal series connection of contacts) variants
  • 2 NO contacts or 1 NO contact and 1 NC contact variants
  • Suitable for switching high DC loads
  • Erosion-resistant AgSnO2 contact
  • Integrated blow magnet
  • Wide range of coil voltages
  • With integrated status display (AC red, DC green)
  • With test button



Products:

Rated control voltage:
Order No.: 1220140000
Type: DRH276012LT
Rated control voltage: 12 V DC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 2 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 12 V DC, Continuous current: 16 A, Plug-in connection
 
Order No.: 1220150000
Type: DRH276024LT
Rated control voltage: 24 V DC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 2 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 24 V DC, Continuous current: 16 A, Plug-in connection
 
Order No.: 1220170000
Type: DRH276048LT
Rated control voltage: 48 V DC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 2 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 48 V DC, Continuous current: 16 A, Plug-in connection
 
Order No.: 1220180000
Type: DRH276110LT
Rated control voltage: 110 V DC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 2 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 110 V DC, Continuous current: 16 A, Plug-in connection
 
Order No.: 1220190000
Type: DRH276220LT
Rated control voltage: 220 V DC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 2 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 220 V DC, Continuous current: 16 A, Plug-in connection
 
Order No.: 1220200000
Type: DRH276524LT
Rated control voltage: 24 V AC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 2 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 24 V AC, Continuous current: 16 A, Plug-in connection
 
Order No.: 1220210000
Type: DRH276548LT
Rated control voltage: 48 V AC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 2 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 48 V AC, Continuous current: 16 A, Plug-in connection
 
Order No.: 1220220000
Type: DRH276615LT
Rated control voltage: 115 V AC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 2 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 115 V AC, Continuous current: 16 A, Plug-in connection
 
Order No.: 1220230000
Type: DRH276730LT
Rated control voltage: 230 V AC
Version:
D-SERIES DRW / DRH, Relay, No. of contacts: 2 NO contact with blow-out magnet and test button AgSnO2, Rated control voltage: 230 V AC, Continuous current: 16 A, Plug-in connection