English
Deutsch
Français
Italiano
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
www.weidmueller.com
  Product wizard  |   Help 
0
0
Quick access
Catalogue status: Jun 16, 2017
3 to 48 V DC 0.1 A output versions
TERMSERIES accessories include:
  • Spare relay
  • Base
  • Partition plates
  • Cross-connections
  • Power-feed modules



Products:

Rated control voltage:
Rated control voltage: 2.5 V DC...5 V DC...6 V DC
Type: SSS RELAIS 5V/24V 0,1ADC
Order No.: 4064320000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 2.5 V DC...5 V DC...6 V DC , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Plug-in connection
 
Rated control voltage: 18 V DC...24 V DC...30 V DC
Type: SSS RELAIS 24V/24V 0,1ADC
Order No.: 4061180000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 18 V DC...24 V DC...30 V DC , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Plug-in connection
 
Rated control voltage: 52 V DC…60 V DC…72 V DC
Type: SSS RELAIS 60V/24V 0,1ADC
Order No.: 4061230000
Version:
TERMSERIES, solid-state relais, 1 NO contact (Bipolar transistor), Rated control voltage: 52 V DC…60 V DC…72 V DC , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Plug-in connection